|
|
6160RF |
 |
 |
|
|
 |
 |
 |

The 6160RF’s integrated keypad and receiver design helps
reduce installation, material and inventory costs while increasing
valuable add-on opportunities. It adds full wireless capability to any
VISTA control without additional wiring or sacrificing zones and can
help close sales by easily adding 5804, 5804BDV or 5878
wireless interfaces for end-user remote convenience.
Dealers can add the 5828 and 5828V wireless keypads to VISTA for the first
time, presenting a tremendous upsell opportunity by letting them offer their
customers secondary wireless keypads on every installation with virtually no
install time.
Features
- 6160 Custom Alpha Keypad
- Built in 5881ENH unlimited zone wireless receiver
- Compatible with 5828/5828V wireless keypads on VISTA systems*
- Single four-wire run is all that’s required
- It is the ideal choice where wireless keys are to be used:
- Keys can
be programmed at the panel, just as they would with the 5881ENH
- Fully compatible with all 5800 wireless devices including bidirectional
devices*
- The 5800TM Module needed to support the 5804BD and 5804BDV is already
built-in
- Supports encrypted operation of the 5804E and 5804BDV four-button
keys
Easy to Operate
- The custom alpha display is easy to read, with large characters and
simplified descriptions
- The sounder beeps to help identify security system status
- Comfortable soft-touch keys labeled with simple commands are illuminated
for nighttime visibility
- Four larger function keys can be programmed for one touch operation and
are accessible even when the door is closed
Stylishly Designed
- Sleek, white design blends with any décor
- Contoured, removable door lets customers customize the keypad for the look
they want
- With the door closed the keypad has a smooth, unobtrusive
appearance
*Not compatible with 5839 |
| Ordering Information |
Back to Top |

|
| Part No. |
Description |
|
| 6160RF |
Keypad / Receiver |
| 5828 |
Wireless Fixed English Keypad |
| 5828V |
Wireless Talking Fixed English Keypad |
|
|
|
|
|
 |
|
|