6272CV

 Ordering Information  Product Literature

6272CV, 6272CSV, 6272CBV  TouchScreen Keypad

Honeywell’s feature-rich 6272CV Color Graphic Voice Touchscreen Keypad family features a high-resolution TFT display that doubles as a digital picture frame. There is a choice of silver, black and white color schemes, six language options and voice annunciation of alarm conditions – giving you the opportunity to close more sales, increase retention and capture new markets.*

The digital picture frame feature adds value to residential systems by allowing end-users to take any images they want and create slideshows on the brilliant, high resolution TFT display. Homeowners can customize the slideshow with family photos, vacation pictures and more.

The choice of three color housings and six languages (ideal for homes with multilingual members) opens up new opportunities and markets that previously were untapped. Silver blends perfectly in stainless steel kitchens and garages. Black is ideal for living rooms with large screen TVs and home theaters. White, a popular classic choice, blends seamlessly with lighter décors.

*Voice annunciation option in English only.

Features

  • High-resolution 640 x 480 TFT display
  • 64,000 colors capability to display vivid images
  • Digital picture frame or slideshow through standard SD card
  • Available in three colors
    - Silver: Ideal for kitchens with stainless steel appliances, garages and basements
    - Black: Looks great in living rooms with flat screen TVs or home theaters
    - White: Blends seamlessly with most lighter décors
  • Six languages can be displayed
    - English
    - Spanish (Latin American)
    - Spanish (European)
    - French Canadian
    - Italian
    - Portuguese
  • Voice annunciation of type and location of alarm (English only)
  • Family message center that lets end-users record and playback messages
  • Intuitive touchscreen display with icons and menu driven prompts (English only)
  • Entry/Exit countdown displayed
  • Authorized end-user can add or delete user codes
  • View zone lists with status
  • End-user can quickly and easily bypass zones


Ordering Information   Back to Top

Part No.  Description 

6272CV White Color Graphic Touchscreen Keypad with Voice
6272CSV Silver Color Graphic Touchscreen Keypad with Voice
6272CBV Black Color Graphic Touchscreen Keypad with Voice


Product Literature   Back to Top
For product-specific literature, see list below.
For related marketing materials, click here.

Download   
Product Search