|
|
6160CR |
 |
 |
|
|
 |
 |
 |

Commercial Fire Alpha
Keypad The 6160CR is an addressable remote keypad intended for use in
commercial fire applications with Honeywell’s control platforms. The keys are
continuously backlit for convenience and easy visibility. The LCD display is
backlit only when a key is depressed*, or when the system is in alarm or trouble
condition.
* Note: On some platforms, the LCD may be programmed to remain on
at all times (see panel instructions for details).
Features
-
Four programmable function keys
-
Built-in sounder
-
Four LEDs – Armed – Ready – Trouble –
Supervisory
-
Large easy-to-read display
-
Red removable door
-
Physical: 5.250" W x 7.437" H x 1.312"
D |
|
|
|
|
 |
|
|