Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5834-4 Series

5834
Wireless Key Family

Description

Honeywell’s 5834-4 wireless key family offers dealers a valuable opportunity to increase their ASP (Average System Price) by adding convenient system control to any VISTA™ or LYNX system. The 5834-4 family features four buttons that can be programmed for individual control or can be paired for two-button control, which allows for a total of eight functions for multiple applications like arming, disarming, panics, trigger relays, etc.

The 5834-4 comes pre-programmed right out of the box in high-security (encrypted) mode for that added layer of security against cyber attacks. The triple function LED gives indication that the transmission was sent when a user activates a function, indicates if the wireless key is in high-security or normal mode, and acts as a low battery indicator. The buttons are recessed and include easy-to-understand icons to help alleviate user-generated false alarms.

Features

  • Four individually programmable buttons
  • Eight functions when using two-button operation
  • High-security (encrypted) mode for added protection against cyber attacks
  • Triple function LED lets users know:
    - Transmission was sent when user activates a function
    - If wireless key is in high-security (encrypted) mode or normal mode
    - Battery status
  • Tactile, recessed keys and easy-to-understand icons help reduce false alarms
  • User replaceable, long-life lithium batteries
  • Compatible with Honeywell’s 5800 Series wireless products

Product Documentation


Title   Size Date
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
Welcome Home Brochure PDF 443.03 KB 07/27/2016
5834 Data sheet PDF 317.04 KB 07/16/2015
5834 Data sheet - French PDF 62.81 KB 12/11/2012
5800 Wireless Replacement Battery Chart PDF 261.06 KB 09/02/2016
5834 End User Data sheet PDF 285.50 KB 08/10/2016
Ordering Information

Part No. Description
5834-4 Four-Button Wireless Key
5834-4EN Four-Button Wireless Key with Plated Bezel and Key Ring

Product Search

Search by product name