Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5881ENHC

Description

Commercial Wireless Receiver

The new 5881ENHC RF Receiver is designed for use with control panels that are approved for use in commercial fire and/or burglary installations. The receiver recognizes alarm, status and keypad control messages from wireless transmitters operating at 345 MHz. The receiver also features a Spatial Diversity System that virtually eliminates “nulls” and “dead spots” within the coverage area.

Features

  • Front and back tamper for commercial fire/burg installations
  • One or two receivers can be used to provide redundant coverage or extend coverage in large areas
  • Spatial Diversity System virtually eliminates “nulls” and “dead spots” within the coverage area
  • Can be mounted remotely, anywhere on the keypad bus, for extended coverage
  • Compatible with all 5800 series wireless devices
  • Connects to control panel via the keypad bus
  • UL listed for Commercial Fire/Burg applications

Product Documentation


Title   Size Date
UL UOXX Listing Sheet PDF 20.49 KB 08/09/2013
Expansion & Accessories for Residential & Commercial Control PDF 1235.55 KB 09/16/2011
5800 Receivers Data Sheet PDF 92.94 KB 10/08/2014
5800CKT Data Sheet PDF 39.91 KB 09/16/2011
5881ENHC Data Sheet PDF 137.05 KB 09/16/2011
Ordering Information

Part No. Description
5881ENHC Commercial Wireless Receiver

Product Search

Search by product name