Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5802WXT and 5802WXT-2

5802WXT

Description

Honeywell’s 5802WXT Wireless Personal Panic Transmitters feature sleek, compact, water-resistant designs, multi-wear accessories and more. There are two versions: the 5802WXT one-button transmitter and the 5802WXT-2 two-button transmitter. Both may be worn around the neck, on a wristband or as an apparel clip. The 5802WXT Wireless Personal Panic Transmitters help security dealers set their offering apart while providing end-users with an extra level of convenience, comfort and peace of mind.

Features

  • Option to be a fully supervised portable panic transmitter
  • Multi-wear accessories included:
    - Pendant
    - Wristband
    - Belt clip
    - Keychain
  • Water resistant—can be worn in the shower or bath
  • Tactile feel key(s) are recessed to deter false alarms
  • LED indicates transmission was sent
  • Long-life replaceable lithium battery
  • Available in:
    - One-button: Press and hold two seconds for activation
    - Two-button: Press both buttons simultaneously for activation
  • Compatible with Honeywell’s 5800 Series wireless system

Product Documentation


Title   Size Date
5802WXT Brochure PDF 163.95 KB 03/23/2012
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5802WXT Data Sheet - French PDF 63.16 KB 01/10/2013
5802WXT Data Sheet PDF 53.76 KB 01/10/2013
Ordering Information

Part No. Description
5802WXT One-button Wireless Personal Panic Transmitter
5802WXT-2 Two-button Wireless Personal Panic Transmitter

Product Search

Search by product name