Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5828V

Description

perfect add-on to any LYNX or residential VISTA system, the 5828V Wireless Keypad saves dealers valuable time by offering the quickest, easiest installation of a secondary keypad. The 5828V is easy and inexpensive to install, with no wires to run. It mounts anywhere—on walls, tabletops and counters—and provides the flexibility and convenience of operating the system from anywhere in the home. The 5828V also speaks system status and zone information in plain English, and homeowners can use the built-in family message center to record and play back voice messages.

Features

  • No wires to run–lower installation time and labor costs
  • Speaks system status and zone information in plain English
  • Family message center
  • Compatible with LYNX and residential VISTA systems (VISTA-10P, 15P, 20P and 21iP)
  • Includes three AA batteries or an optional AC power pack for “always on” operation
  • Large, easy to use keypad with single button operation
  • Optional desk mount and AC power pack
  • Attractive white console blends perfectly with any décor
  • Contoured, removable door conceals soft-touch illuminated keys

Product Documentation


Title   Size Date
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
Portable Protection at Your Fingertips - Wireless Keypads PDF 550.32 KB 09/16/2011
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5800 Wireless Keypad Flyer PDF 188.08 KB 09/16/2011
5828V Dealer Data Sheet PDF 22.80 KB 09/16/2011
Users Guide PDF 109.59 KB 09/16/2011
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
5828V End User Data Sheet PDF 61.01 KB 09/16/2011
Ordering Information

Part No. Description
5828V Wireless Talking Fixed English Keypad
5828 Wireless Fixed English Keypad
5828DM Includes Desk Mount and AC Adapter

Advertisements
Talk About Opportunity! - Voice Keypads Advertisement
View as PDF  Advertisement

Product Search

Search by product name