Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5819S
Wireless Combination Magnetic Contact and Shock Sensor

Description

Two Types of Protection in One Product. The 5819S wireless combination magnetic contact and shock sensor provides two types of protection in one product and offers more protection at every point. As a standard magnetic contact, it can detect open and closed conditions of doors and windows. It also has built in shock sensing technology that can detect abrupt, forcible attempts at entry.

Features

TWO IN ONE
All-in-one door and window shock sensor

DESIGN
40% smaller than the previous model and available in white or brown.

EASY TO INSTALL
Four simple settings and LED indicator during setup.

FLEXIBILITY
Omnidirectional shock sensor for maximum installation flexibility.

WHEN YOU NEED MORE
Auxillary terminals for a third protection point if needed.

Product Documentation


Title   Size Date
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5819S Data Sheet PDF 98.44 KB 03/13/2017
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Ordering Information

Part No. Description
5819 Shock processor and transmitter
5819S-BR Brown wireless combination contact and shock sensor for use with Honeywell’s 5800 Series.

Product Search

Search by product name