Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5822T Tilt Sensor

5822T

Description

Honeywell’s 5822T Wireless Tilt Sensor Transmitter is designed to mount vertically on surfaces that tilt horizontally when opened — providing an easy way to secure garage doors or basement tilt windows. Any time the sensor detects tilt movement, a notification is transmitted to the control panel. The sensor can be programmed as a monitored or notification only zone. Includes cover tamper and battery supervision.

Features

  • Easy to install – use double sided tape or screws (included). Screws must be used in installations where temperatures can drop to 32°F (0°C) or below.
  • Internal LED for easy programming
  • Reliable 5800 Series Wireless
  • Case tamper and battery supervision

Product Documentation


Title   Size Date
5822T Data Sheet PDF 34.32 KB 07/31/2013
5822T French Data Sheet PDF 29.87 KB 10/31/2013
5822T Dealer Sell Sheet PDF 125.68 KB 07/23/2013
Ordering Information

Part No. Description
5822T Wireless Tilt Sensor Transmitter

Product Search

Search by product name