Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5811

Description

Honeywell's 5811 Thin Door/Window Contact Transmitter virtually disappears when installed next to standard door/window transmitters. It is ideal for casement and double-hung windows. The 5811 provides a single zone of protection, and installs easily on doors or windows with the included mounting hardware or double-sided adhesive tape.

Features

  • Single-zone transmitter
  • Sleek design virtually disappears
  • Transmits supervisory, tamper and low battery
  • Easy-to-open case requires no special tools
  • Case tamper protection
  • Magnet included
  • Ideal for double-hung windows
  • 3V lithium battery included
  • Dimensions: 2-1/8" H x 1-3/16" W x 1/4" D
  • ETL Listed

Product Documentation


Title   Size Date
5800 Series Sensors - Evolution of Wireless Brochure PDF 647.87 KB 03/29/2017
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5800 Wireless Transmitters Data Sheet - French PDF 149.27 KB 12/11/2012
5800 Wireless Transmitters Data Sheet - Portuguese PDF 2057.77 KB 09/19/2014
5800 Wireless Transmitters Data Sheet - Spanish PDF 66.28 KB 09/17/2014
5811 Data Sheet PDF 77.99 KB 09/16/2011
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
5811 Dealer Sell Sheet PDF 43.70 KB 09/16/2011
Ordering Information

Part No. Description
5811 Thin Door/Window Contact Transmitter supplied with Lithium battery

Product Search

Search by product name

 

Support Materials

5811 Diagram