Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5817CBXT
Wireless Commercial Transmitter

Description

The 5817CBXT is a universal contact-monitoring transmitter that can be used with household and commercial fire and burglary-initiating devices such as door/window contacts, motion and glassbreak detectors, sprinkler water flow switches, tamper switches, post indicator valves, manual pull stations and remote duct detectors. Upon activation, it emits an RF signal to a control panel, sending a burglary or fire alarm to a central station.

Features

  • The 5817CBXT has three unique input loops (zones)
  • The first loop (primary loop) is supervised and typically used for high-priority alarm reporting such as commercial fire or burglary (reporting transmission every four seconds)
  • The second loop is the built-in, normally closed reed switch used in conjunction with magnet
  • The third loop is another normally closed household burglary loop. All three loops may be used.
  • A fourth (automatically enrolled) loop contains two tamper switches to protect the 5817CBXT
  • UL Listed for residential and commercial fire and burglary

Product Documentation


Title   Size Date
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5800 Wireless Transmitter Data Sheet PDF 104.37 KB 05/11/2017
5800 Wireless Transmitters Data Sheet PDF 104.37 KB 05/11/2017
5800 Wireless Transmitters Data Sheet - French PDF 149.27 KB 12/11/2012
5817CBXT Data Sheet PDF 301.74 KB 10/23/2014
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Ordering Information

Part No. Description
5817CBXT Wireless Commercial Transmitter

Product Search

Search by product name