Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5814

Description

5814 Ultra Small Door / Window Transmitter
The 5814 provides the perfect solution for difficult to reach places and applications where aesthetics and small size are important.

The 5800 Series of door and window transmitters provide the most reliable, convenient and cost effective solutions for security protection. These devices are powerful and versatile enough to help solve even the toughest, most labor intensive installations.

With a demonstrated outdoor range of over a mile, the 5800 Series has the best performance of any transmitters available today.

Features

  • Ideal for ornate doors/windows, casements, etc.
  • Extremely compact
  • Features a built-in reed switch and tamper
  • Includes a fully supervised replaceable CR2430 battery
  • Dimensions: 1-1/2" H x 1-3/16" W x 5/8" D

Product Documentation


Title   Size Date
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5800 Wireless Transmitters Data Sheet PDF 104.37 KB 05/11/2017
5800 Wireless Transmitters Data Sheet - French PDF 149.27 KB 12/11/2012
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Ordering Information

Part No. Description
5814 Ultra Small Door/Window Transmitter

Product Search

Search by product name