Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

CE3 Kit

CE3

Description

Honeywell’s Street Smart Series Code Encryptor 3 (CE3) is the best universal remote kit in the industry. It is ideal for systems that just need remotes. The CE3 provides AWAY, STAY and OFF with the touch of a button. It also offers PANIC with a two-button press, all through the data bus. For added convenience, a tricolor LED status light and plate is included to visually alert the user of the status of the keypad.

 

Features

  • New sleek remote designed to fit comfortably in hand
  • Tricolor LED status light confirms status of panel including ALARM
  • All-in-one compatibility – one part number compatible with DSC, ADEMCO, Caddx NX and Napco

Product Documentation


Title   Size Date
Wireless Convenience and Control PDF 145.23 KB 02/27/2015
CE3 Data Sheet PDF 57.85 KB 09/16/2011
Ordering Information

Part No. Description
CE3 REC, (2) four-button remote, tricolor LED, Code Encryptor 3 (DSC, ADEMCO, Caddx NX, Napco)
CEREMLXB Extra four-button remote for CE3

Product Search

Search by product name