Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5869

Description

The 5869 Hold-Up Switch/Transmitter is a finger-operated RF transmitting device. It is typically mounted under a counter or money draw for inconspicuous operation. When the transmitter is activated, it emits an RF signal to the receiver. The security system control panel sends a burglary alarm to the central station when a RF signal is received from an enrolled Hold-Up Switch/Transmitter.

Once activated, the 5869 Hold-Up Switch/Transmitter can only be reset by the reset key. The 5869 also incorporates tamper switches that are activated when the cover is removed, or if the unit is forcibly removed from its installation location.

Features

  • No wires to run
  • Front and back tamper resistant
  • Easily Mounted
  • Quick enrollment
  • Includes battery
Compatibility
  • Fully compatible with all VISTA Control Panels

Product Documentation


Title   Size Date
5869 Data Sheet PDF 121.79 KB 09/16/2011
5869 External BOX Instructions PDF 1048.18 KB 08/11/2016
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Ordering Information

Part No. Description
5869 Holdup Switch / Transmitter

Product Search

Search by product name