Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

IB100D

Description

IntelliBeam® - 100 ft. outdoor range, dual beam Photoelectric Beam Sensors
Honeywell’s IntelliBeam sensors combine all the great features of high-end photobeams in a cost-effective dual detector, offering the ultimate protection at an incredible value. Available in single and dual models, there’s an IntelliBeam to suit any application.

 

Features

- Single and dual beam models with range up to 250'
- Suitable for outdoor or indoor installations
- Easy alignment features reduce installation time
- Adjustable beam blocking time
- Includes pole mount kit

Range Outdoor
100 ft. (30m)

Range Indoor
300 ft. (90m)

Beam Type
Two Pulsed Beams

Adjustable Beam Blocking Time
Yes

Pole Mount Kit Included
Yes

Vertical Optical Adjustment
20º

Horizontal Optical Adjustment
180º

Optical View Finder
Detachable

Power Input
10.5 to 26VDC

Current
40mA

Alarm Output
Form C

Tamper Output
Form A

Mounting
Wall or Pole

Operating Temperature
-13°F to 131°F (-25°C to 55°C)

Product Documentation


Title   Size Date
Intellibeam Family Comparison Chart PDF 69.56 KB 09/16/2011
Intellibeam Dealer Data Sheet PDF 71.00 KB 01/10/2014
Ordering Information

Part No. Description
IB-100D Dual Pulse Photobeam 100' (30m) range max. outdoor and 300' (90m) max. indoor
IB-200D Dual Pulse Photobeam 200' (60m) range max. outdoor and 600' (180m) max. indoor

Product Search

Search by product name