Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

IS335

IS335
Wired PIR Motion Detector

Description

Ideal for all residential applications, Honeywell’s IS335 Motion Detector delivers exceptional value and performance while reducing false alarms. Installations are quick and easy—saving you time and money. The IS335 features selectable pet immunity for animals weighing up to 80 lbs, an always-enabled LED, 40 x 56 range and a style that blends with any décor.

Features

  • Sealed Optics
    The sealed optical chamber prevents drafts and insects from affecting the detector.
  • Uniform Sensitivity Optics
    Whether an intruder is directly in front of the sensor or at the edge of a protected area, the custom designed Fresnel lens provides a consistent level of detection—delivering optimal performance no matter what the distance. Shorter precision focal lengths mean superior optics and detection.
  • Wall-to-Wall Coverage
    Wide and long detection coverage for coverage range protection that exceeds similar products in the market.
  • Superior Detection and False Alarm Immunity
    The IS335 motion detector provides superior protection against false alarms without sacrificing catch performance.
  • Pet‑friendly Selectivity
    Installers can turn pet immunity on or off simply by setting a jumper. When pet immunity is enabled, the detector can distinguish between signals caused by humans while ignoring pets up to 80 lbs.
  • PIR White Light Immunity
    A patented black bug guard reduces false alarms by providing 2,000 lux of white light immunity. This helps reduce false alarm problems caused by lights, flashlights or reflective objects.
  • Flexible Mountings
    The IS335 motion detector mounts on walls or in corners, with heights from 7 ft - 9 ft (2.1 m - 2.7 m).

Product Documentation


Title   Size Date
IS335 Data Sheet PDF 95.13 KB 01/23/2015
IS335 Data Sheet French PDF 97.03 KB 06/22/2015
Hardwired Indoor Motion Detectors Quick Reference Guide PDF 77.17 KB 02/19/2015
Hardwired Indoor Motion Detectors Quick Reference Guide French PDF 134.62 KB 06/22/2015
Ordering Information

Part No. Description
IS335 PIR Motion Detector, 40' x 56'
Accessories*
SMB10 Swivel Mount Bracket (0-000-110-01)
SMB10C Swivel Mount Ceiling Bracket (0-000-111-01)
1103 General purpose, Solid 22 AWG, 4 Conductor
1104 General purpose, Stranded 22 AWG, 4 Conductor
*Accessories not evaluated by UL.

Product Search

Search by product name

 

Support Materials

IS335 Detection Patterns