Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

IS216/IS216T

Description

The IS216 family of PIR motion sensors offer quality detection in an attractive white housing that blends with any décor. The IS216 is flexible and simple to install for basic security applications—mounting easily on walls or in corners. The IS216T contains the same great features as well as a case tamper.

 

Features

  • UV Tolerant Lens
    Can withstand high UV environments with minimal degradation
  • Temperature
    Compensation Advanced Dual Slope
  • Microprocessor Controlled
    Digital processing for improved detection and false alarm protection
  • Shock Algorithm
    Reduces false alarms
  • Tamper Proof Design
    Alarm relay cannot be compromised with a magnet
  • Installer Friendly Settings
    DIP switches are easier to program and can not be lost unlike jumpers
  • Improved EMI Immunity
    Surface mount design reduces false activation due to RF interference
  • Attractive Sleek Design
    The stylish white housing is designed to blend with any room décor
  • Surfaced Run Wiring
    A large wiring channel allows for quick, neat installations
  • Look-down Zones
    Honeywell patented look-down mirror provides for optimum detection pattern directly beneath the sensor
  • Mounting Flexibility
    The unit easily mounts on walls or in corners for a full range of coverage. With subtle corner mounting knockouts, the IS216 maintains its streamlined aesthetics no matter where it is placed
  • Sabotage-resistant Lens Design
    The lens wraps around a retainer, making it more stable and difficult to sabotage
  • Selectable Sensitivity
    Sensitivity can be adjusted to match installation requirements
  • Tamper Switch (IS216T only)
    The sealed tamper switch signals before any enclosure access is possible
  • White Light Immunity
    A white light absorbing, black bug guard dramatically increases white light immunity to greater than 6500 Lux, reducing false activations
  • Black Bug Guard
    Prevents insects from entering the sensor optics, reducing the chance of false activation
  • Applications
    Designed for residential and light commercial applications
  • Silent Relay
    Can be used in quiet environments
  • Automatic Walk Test
    Saves time on installation

Product Documentation


Title   Size Date
IS216 IS216T Data sheet PDF 57.26 KB 09/16/2011
Ordering Information

Part No. Description
IS216 Passive Infrared Motion Sensor
IS216T Passive Infrared Motion Sensor with Tamper
Accessories
SMB-10 Universal White Swivel Mount Bracket, 5 Pack (0-000-110-01)
SMB-10T Tamper Universal White Swivel Mount Bracket, 5 Pack (0-000-155-01)
SMB-10C Universal White Ceiling Mount Bracket, 5 Pack (0-000-111-01)

Product Search

Search by product name