Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

IS-280CM

Description

The IS-280CM is a commercial ceiling mounted passive infrared motion sensor that provides a 360° detection pattern in a sleek, low-profile design housing. Optimum performance is achieved by using an advanced microprocessor and 100% tested pyroelectric element.

Features

  • Reliable Performance
    By combining an advanced microprocessor and a 100% tested pyroelectric element, the IS-280CM provides the installer with outstanding detection and robust false alarm immunity.

  • Fast and Simple Installation
    Three highly visible walk test LEDs provide easy identification of range from any distance or angle within the detection pattern. Markings on the terminal strip make wiring a snap.

  • False Alarm Prevention Features
    Provides protection against false alarms due to RF signals, electrostatic discharge and electrical overstress. The bug guard protects the pyroelectric element against insects and unwanted drafts.

  • Sleek, Low-Profile Design
    The slim white housing blends well with any décor. The IS-280CM also has wiring knockouts for either surface or recessed wire runs and can be mounted on a single-gang electrical box.

  • Effective in Hot or Cold Environments
    The IS-280CM operates effectively in harsh environments (14° F to 122° F / -10° C to 5° C)

  • Alarm Memory and First to Latch
    Provides alarm history when needed

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
IS-280CM Ceiling Mount PIR

Product Search

Search by product name