Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

DT8050

DT8050
DUAL TEC Motion Detector

Description

Designed with the installer in mind, these high performance small form factor motion detectors offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive infrared IS3035 and IS3050 and DUAL TEC DT8035 and DT8050, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and selectable pet immunity. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms.

Features

  • Sleek, Sturdy Housing
    The sleek, sturdy housing blends with any residential or commercial interior and is constructed of ABS plastic for superior shock and impact protection. It contains a convenient wiring channel, knockouts for mounting and wiring, and easy access to terminals. Mounting screws are located in the rear cover— enabling easier installation.
  • Sealed Optics and Electronics
    The optics and electronics are assembled into the front enclosure and sealed with a protective cover to prevent damage during installation. The sealed optical chamber also prevents drafts and insects from affecting the detector.
  • Integrated Screw Retention Features
    To mount the detector on the wall, the installer will insert the screw in the integrated mounting feature where it will be automatically held in place, making mounting the detector easy and quick.
  • Uniform Sensitivity Optics
    The custom designed Fresnel lens provides the same sensitivity for human targets at the edge of the pattern as exists directly in front of the detector, giving these detectors consistent coverage throughout the protected area. Shorter precision focal lengths mean superior optics and detection.
  • Wall-to-Wall Coverage
    Wide and long detection coverage with look-down zone for coverage range protection that exceeds similar products in the market.
  • Advanced DualCore Signal Processing (DUAL TEC)
    DualCore signal processing analyzes PIR and microwave signals through the microcontroller. It supports a multitude of advanced functions, including concurrent diagnostics, digital fluorescent light interference filter, digital adaptive microwave threshold, adaptive baselines and bidirectional temperature compensation.
  • Superior Detection and False Alarm Immunity
    The IS3000 and DT8000 detectors provide superior protection against false alarms without sacrificing catch performance.
  • Selectable Look Down
    Provides better coverage up close with multiple zones in the look-down area. Look down is switch selectable.
  • PIR White Light Immunity
    A patented black bug guard reduces false alarms by providing 6,500 lux of white light immunity. This helps reduce false alarm problems caused by lights, flashlights or reflective objects.
  • Flashlight Walk Test
    Reduces installation time as the walk test can be enabled by simply waving a flashlight at the detector. Automatically times out.
  • Flexible Mountings
    The IS3000 and DT8000 motion detectors mount on walls or in corners, with heights from 6'9" - 8'9" (2.1 m - 2.7 m). The IS3000 and DT8000 family works with the SMB10 family of swivel brackets.

Product Documentation


Title   Size Date
Commercial Hardwired Indoor Motion Detectors Dealer Brochure PDF 400.54 KB 04/27/2015
Residential Hardwired Indoor Motion Detectors Dealer Brochure PDF 357.67 KB 04/27/2015
IS3000 and DT8000 Series Data Sheet PDF 268.77 KB 07/29/2016
Hardwired Indoor Motion Detectors Quick Reference Guide PDF 77.17 KB 02/19/2015
Sensors Infographic PDF 824.76 KB 11/19/2014
Sensors Infographic - French PDF 753.70 KB 11/19/2014
Sensors Infographic - Portuguese PDF 925.67 KB 11/19/2014
Sensors Infographic - Spanish PDF 867.37 KB 11/19/2014
Ordering Information

Part No. Description
IS3035 PIR Motion Detector, 35 foot
IS3050 PIR Motion Detector, 50 foot
DT8035 DUAL TEC Motion Detector, 35 foot
DT8050 DUAL TEC Motion Detector, 50 foot
Accessories*
SMB10 Swivel Mount Bracket (0-000-110-01)
SMB10C Swivel Mount Ceiling Bracket (0-000-111-01)
SMB10T Swivel Mount Bracket with Tamper (0-000-155-01)
2103 Riser Rated Cable, Solid 22 AWG, 4 Conductor
3103 Plenum Rated Cable, Solid 22 AWG, 4 Conductor
Note: Honeywell reserves the right to alter the specification of products without prior notice.
*Accessories not evaluated by UL.

View the Video

DUAL TEC® DT8000 and IS3000 Series PIRs - Click to view the video

 

Product Search

Search by product name

 

Where to Buy

ADI - Buy Now

Award