Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

DT8050M

DT8050M
DUAL TEC Motion Detector with Mirror Optics

Description

Designed for high security commercial indoor environments and large residences, the new IS3050A and DT8050A detectors with anti-masking technology quickly detect intentional and accidental masks or attempts to block the detector, ensuring a trouble condition is immediately sent to the control panel. Anti-masking technology combined with Honeywell patented sensing technologies, high quality mirror optics and microprocessor-based DualCore signal processing, will improve catch performance and reduce false alarm and trouble conditions.

Beneath the two-piece, easy-open enclosure, installers will find easy access to the wiring terminal and built-in features which simplify the installation experience and reduce installation time. Furthermore, the new detectors come equipped with integrated EOL resistors with easy selectable DIP switches and enhanced flash light walk test which reduce time and trips up and down the ladder.

With the DT8050A and DT8050M, optimum performance is achieved using X-Band microwave technology and precision quality mirror-based optics for exceptionally high detection sensitivity and false alarm immunity.

Features

  • High Detection Coverage
    Extremely dense, wide and long detection coverage compared to the similar products of the market.
  • Mirror Optics
    Mirror optics provide the most reliable technology, offering the best detection/ false alarm ratio.
  • On-board EOL Resistors
    No need to add external resistors for zone supervision. Simply flip a DIP switch to suit your control panel.
  • Removable Terminal Strip
    Our new, easy-access removable connector provides flexible wiring and easier mounting during installation.
  • Digital Adaptive Microwave Thresholds
    The DT8050A and DT8050M digitally adjust thresholds to account for room disturbances such as ceiling fans and other repetitive moving objects. The result – excellent false alarm immunity even in “active” rooms.
  • Self-test Patented Solution
    The detector tests the full microwave circuit periodically by sending and receiving a test signal. In case of any anomaly, the detector triggers the anti-mask/trouble relay.
  • Advanced DualCore Signal Processing (DUAL TEC)
    Supports a multitude of advanced functions, including concurrent diagnostics, digital fluorescent light interference filter, digital adaptive microwave threshold, adaptive baselines and bidirectional temperature compensation.
  • Superior IR Anti-mask Protection
    Highly sensitive active infrared anti-masking feature can easily detect blocked, sprayed, or obstruction attempts to disable the detector.
  • PIR White Light Immunity
    A patented black bug guard reduces false alarms by providing 6,500 lux of white light immunity. This helps reduce false alarm problems caused by lights, flashlights or reflective objects.
  • Selectable Look-down Zone
    Provides better coverage up close with multiple zones in the look down area.
  • Flashlight Walk Test
    Reduces installation time as the walk test can be enabled by simply waving a flashlight at the detector. Automatically times out.
  • Vibration Patented Solution
    Built-in shock feature. In case of vibration, this component overrules the PIR signal and assures the device stays in dual mode permanently.
  • Integrated Screw Retention Features
    Honeywell’s patented integrated mounting feature holds screws in place—enabling a quick, easy install.
  • Flexible Mountings
    The IS3000 and DT8000 motion detectors mount walls or in corners, with heights from 6' 9" - 8' 9" (2.1 m - 2.7 m).
  • Global Compliance
    Our designs meet many of the world’s motion detector standards, including UL, ULC, SIA and EN50131-2.

Product Documentation


Title   Size Date
Commercial Hardwired Indoor Motion Detectors Dealer Brochure PDF 400.54 KB 04/27/2015
Residential Hardwired Indoor Motion Detectors Dealer Brochure PDF 357.67 KB 04/27/2015
IS3050A, DT8050A and DT8050M Data Sheet PDF 180.86 KB 09/11/2014
Hardwired Indoor Motion Detectors Quick Reference Guide PDF 77.17 KB 02/19/2015
Sensors Infographic PDF 824.76 KB 11/19/2014
Sensors Infographic - French PDF 753.70 KB 11/19/2014
Sensors Infographic - Portuguese PDF 925.67 KB 11/19/2014
Sensors Infographic - Spanish PDF 867.37 KB 11/19/2014
Ordering Information

Part No. Description
DT8050Mjavascript:void(0) DUAL TEC Motion Detector with Mirror Optics
Accessories*
SMB10 Universal White Swivel Mount Bracket (0-000-110-01)
SMB10T Tampered Universal White Swivel Mount Bracket (0-000-155-01)
SMB10C Universal White Ceiling Mount Bracket (0-000-111-01)
DT8G2LENS5PK Replacement Fresnel Lens Kit – 5 Pack
2103 Riser Rated Cable, Solid 22 AWG, 4 Conductor
3103 Plenum Rated Cable, Solid 22 AWG, 4 Conductor
*Accessories not evaluated by UL.

View the Video

DUAL TEC® DT8000 and IS3000 Series PIRs - Click to view the video

 

Product Search

Search by product name

 

Where to Buy

ADI - Buy Now

Award