Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

DT6360STC

Description

Honeywell’s microcontroller-based, ceiling mount DUAL TEC Motion Sensor provides all of the advantages of DUAL TEC motion sensor accuracy and reliability in a convenient ceiling mount design.

 

 

Features

Microwave Advanced Processing (MAP)
Incoming microwave and PIR signals are constantly monitored and individually qualified for intrusion characteristics. The timing and sequence of each of these signals must be qualified by MAP settings to specific environments, allowing for optimum catch performance and false alarm immunity.

Microwave/PIR Technology
The use of dual technology provides the best detection available while virtually eliminating false alarms and costly service calls.

Built-in Diagnostics and Supervision
Allows trouble conditions to be quickly identified, diagnosed and corrected.

Ceiling Mount Design
360° field-of-view, mounting height from 8' to 16' (2.4m to 4.9m), install as recessed or surface mount.

Microcontroller-initiated Self-tests
Microcontroller automatically initiates self-tests at power-up, trouble conditions and programmed intervals.

Trouble Output
After a trouble is confirmed with a self-test, the trouble output can be used to annunciate the trouble condition.

Full Supervision Microwave/PIR
– Patented INFORMER® circuit constantly monitors microwave and PIR against blockage and misapplication.
– Independent circuit supervises both microwave and PIR against failure; at a loss of signal, microcontroller initiates self-test and unit switches automatically to single technology operation.

Mounting
Surface or flush mount on ceilings (flush mount kit included); maximum standard range obtained at 11' (3.4m). PIR mirror assembly included for installation on 12' to 16' (3.7m to 4.9m) ceilings.

Product Documentation


Title   Size Date
Ads
What Came First? - DT Series Sensors 45.75 KB 07/18/06
Dual Tech Family Feature Chart PDF 50.61 KB 09/16/2011
DT-6360STC Data Sheet PDF 183.28 KB 09/16/2011
Ordering Information

Part No. Description
DT6360STC DUAL TEC Motion Sensor

Advertisements
What Came First  DT adWhat Came First? - DT Series Sensors
View as PDF  Advertisement

Product Search

Search by product name