Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

FG-1625R / 1625RT

Description

The new FG-1625R Glassbreak Detector uses the latest technology to provide faster response and increased false alarm immunity. The FG-1625R is specifically designed to allow fast, easy installation, while the adjustable sensitivity settings can compensate for the acoustics of any room. Optimum operation can be quickly verified using the FG-701 Glassbreak Simulator.

     

Features

  • FlexCore™ Signal Processor
    The FlexCore Signal Processor is an Application Specific Integrated Circuit (ASIC), which processes sound data in parallel rather than sequentially for faster, more accurate detection decisions. The combination of proven FlexGuard® performance with the speed of FlexCore processing provides unmatched false alarm immunity without compromising detection.

  • Easy Installation and Setup
    Honeywell’s patented technology allows remote activation of Test Mode (with simulator). The FG-1625R has a centered wire entry hole, 45º terminal blocks and EOL terminals. A hand-clap feature verifies the detector is functioning.

  • Selectable Sensitivity
    Two dip switches on the FG-1625R make it easy to set the sensitivity to match the acoustics of room. Four different sensitivity levels are available, ranging from very low to high. The range can then be verified remotely with the FlexGuard FG-701 Glassbreak Simulator.

  • Mount the Detector Anywhere
    Mounts on any wall, in the window frame, or on the ceiling, with no minimum range and a maximum range of 25’ (7.6m) to the glass.

  • Covers All Glass Types
    The FG-1625R works on all glass types, including plate, tempered, laminated, wired, film-coated, sealed insulating glass.

  • Multiple Domain Signal Analysis
    The FG-1625R performs Multiple Domain Signal Analysis in which time, frequency and amplitude characteristics are evaluated for signal qualification. This enables the detector to accurately discriminate false alarms from true glassbreak events.

  • Enclosed PC Board
    The PCB is protected from potential damage during installation.

  • Patented Remote Test Mode
    The Patented Remote Test Mode can enable or disable the indicator LEDs remotely using the FG-701 Glassbreak Simulator. The detector automatically resets from Test Mode in five minutes.

  • Mounting Locations
    The FG-1625R can be mounted on the ceiling, opposite wall, adjoining wall, or the same wall as the glass.

Product Documentation


Title   Size Date
FlexGuard Glassbreak Detector Brochure PDF 1918.07 KB 08/04/2014
FG-1625R RT Dealer Data sheet PDF 47.00 KB 09/16/2011
Ordering Information

Part No. Description
FG-1625R/1625RT Glassbreak Detector Round Case (FG1625RT with Tamper)

View the Video

Flexguard Glassbreak Detectors - Click to view the video

Product Search

Search by product name

 

Support Materials

FG1025Z-1625R Installation AutoCad

Accessory Products

FG701

Product Drawings

FG1025Z-1625RT Installation AutoCad