Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

4191SN
V-Plex Recessed Magnetic Contact

Description

Recessed Magnetic Contact
  • Programmable recessed contact with built-in RPM (Remote Point Module)
  • Comparable with control panels with serial number device capabilities for multiplex polling loop
  • Press fit design in 1/2" (12mm) diameter case
  • Factory installed 5' (1.5m) zip cord leads saves time
  • Standard gap: 7/8" (22mm) end-to-end

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
4191SN-WH White
4191WA 3/4" (19mm) adapter for steel doors

Product Search

Search by product name