Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

7939-2
Magnetic Contact

Description

Magnetic Contact
  • SPDT (Form C) Contact
  • Standard gap: 1" (25mm)
  • Spaces, covers and screws included
  • Cover conceals end of line resistor (EOL)

Specifications:

Switch Type: Form C (SPDT) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
7939WG-2WH White
7939WG-2GY Grey
7939WG-2WH-M Extra magnet (10 pack)
7939WG-2BR-M Extra magnet (10 pack)
7939WG-2GY-M Extra magnet (10 pack)

Product Search

Search by product name