Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

7939WG
Magnetic Contact

Description

Magnetic Contact
  • Ideal for residential or commercial use
  • Standard gap: 1-1/4" (32mm)
  • Spacers, covers and screws included

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 300ma @ 30VDC

Replaces:

- ADEMCO PR20439, 7939, 7939W
- FBII ZR735
- Intellisense MPS20

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
7939WG-WH White
7939WG-BR Brown
7939WG-GY Grey
7939WG-WH-M Extra magnet (10 pack)
7939WG-BR-M Extra magnet (10 pack)
7939WG-GY-M Extra magnet (10 pack)

Product Search

Search by product name