Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

951WG
3/8" Diameter Miniature Press Fit Magnetic Contact

Description

3/8" Diameter Miniature Press Fit Magnetic Contact
  • With a 3/4" long magnet, the 951WG is ideal for casement windows, sliding windows, and other thin frame applications
  • Standard gap: 1-1/4"– the largest gap of any mini 3/8" contact
  • 12" leads are standard

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 300ma @ 30VDC

Replaces:

- ADEMCO 944, PR20411, PR20451, 951, PRO51SP
- FBII ZR755R, ZR715R
- Intellisense, MPS9

Product Documentation


Title   Size Date
Ordering Information

Part No. Description
951WG-WH White
951WG-BR Brown
951WG-WH-M Extra magnet (10 pack)

Product Search

Search by product name