Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

956RPT
Mini Roller Plunger Switch with Terminals

Description

Introducing Honeywell’s exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.

Features

Mini Roller Plunger Switch with Terminals

  • Shorter body for easier recess fit
  • Also available with leads (956RP)
  • Full 180° activation
  • Staggered T terminals ensure a secure electrical connection

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Staggered T Contacts Data Sheet PDF 127.09 KB 09/16/2011
Ordering Information

Part No. Description
956RPT-WH White
956BR-B With 18" (46cm) leads brown
956-2WH SPDT with 18" leads

Product Search

Search by product name