Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

955PST
Mini Plunger Switch with Terminals

Description

Introducing Honeywell’s exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.

Features

Mini Plunger Switch with Terminals

  • Broad face plunger distributes impact more evenly
  • Also available with leads (955PS)
  • Staggered T terminals ensure a secure electrical connection

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Staggered T Contacts Data Sheet PDF 127.09 KB 09/16/2011
Ordering Information

Part No. Description
955PST-WH White

Product Search

Search by product name