Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

944T
3/8" Magnetic Contact with Screw Terminals

Description

Introducing Honeywell’s exclusive Staggered “T” Terminal Contacts. The staggered design means larger screw terminals and easier wiring. Exclusive Staggered “T” terminals eliminate splice, solder and tape and are compatible with standard size screwdrivers.

Features

3/8" Magnetic Contact with Screw Terminals

  • 3/8" diameter press fit design
  • Screw terminals eliminates wire splicing and soldering
  • Standard gap: 3/4" (19mm)
  • Staggered T Terminals ensure a secure electrical connection

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Staggered T Contacts Data Sheet PDF 127.09 KB 09/16/2011
Staggered T Contacts Data Sheet PDF 127.09 KB 09/16/2011
Ordering Information

Part No. Description
944T-WH White
944WH-M Extra magnet (10 pack)
944BR-M Extra magnet (10 pack)

Product Search

Search by product name