Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

960
XTP Surface Mount Magnetic Contact

Description

XTP Surface Mount Magnetic Contact
  • XTP contacts withstand surges up to 2400VDC
  • The toughest commercial contact ever developed
  • Rugged aluminum housing
  • Completely immersion proof (epoxy sealed)
  • 3' (91cm) armored cable is standard
  • Wide gap of 2-1/2" (64mm) is standard

Specifications:

Switch Type: Form A (SPST) Reed (960)
Switch Type: Form C (SPDT) Reed (960-2)
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Contact Wire Compliance PDF 43.64 KB 09/16/2011
Ordering Information

Part No. Description
960 SPST Switch (Form A)

Product Search

Search by product name