Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

959
XTP Overhead Door Contact

Description

XTP Overhead Door Contact
  • XTP contacts withstands surges up to 2400VDC
  • The standard for OHD contact applications
  • Adjustable magnet with L bracket
  • Standard gap: 2" (51mm)
  • Exceeds UL transient test withstanding surges up to 2400 Volts

Specifications:

Switch Type: Form A (SPST) Reed
Contact Rating: 100ma @ 28VDC

Product Documentation


Title   Size Date
Contact Wire Compliance PDF 43.64 KB 09/16/2011
Ordering Information

Part No. Description
959 Overhead Door Contact

Product Search

Search by product name