Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5809_Series_pr.jpg

5809 Series
Wireless Heat Detectors

Description

Honeywell's 5809 Series wireless fixed heat and rate-of-rise temperature sensors offer expanded fire detection and installation flexibility. They are ideal for hard-to-wire locations and applications that require more than smoke detection. This is a fast and easy install with no wires to run.

Both the 5809FXT and 5809SS contain a built-in fixed temperature sensor, which will signal an alarm if the environmental temperature rises above 135°F. The 5809SS also incorporates an additional rate-of-rise temperature sensor. Fires typically cause a rapid rise in temperature in the surrounding area. The 5809SS’ rate-of-rise thermostat senses the rise in temperature and signals an alarm if the increase is 15°F or more per minute. The 5809 Series is UL Listed (UL 521) and CSFM approved for commercial and residential applications.

Features

  • Contains a built-in transmitter which can send alarm, supervisory and battery condition messages to the system’s receiver/control unit
  • Powered by a three-volt lithium battery. If the battery voltage gets too low, the 5809 sends a low battery signal to the control panel
  • Features a tamper switch, which causes a trouble signal to be sent to the control if the unit is removed from the mounting base
  • UL Listed for Commercial (when using 5881EH Receiver) or Residential applications

Product Documentation


Title   Size Date
MEA Listing PDF 162.28 KB 09/15/2011
Monitored Smoke Detectors Brochure - English PDF 1369.28 KB 07/05/2016
Monitored Smoke Detectors Brochure - French PDF 1394.12 KB 07/05/2016
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
5809 Data Sheet PDF 78.99 KB 04/26/2017
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
Wireless Smoke Detector End User Data Sheet PDF 117.21 KB 09/16/2011
Ordering Information

Part No. Description
5809 Fixed Heat and Rate-of-rise Detector
5809FXT Fixed Heat Detector

Product Search

Search by product name