Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

6460

Description

Honeywell’s 6460 Premium Alpha Keypad Family gives dealers the ability to differentiate from the competition and close more sales by offering value-added features and a new aesthetic style that is unmatched. The unique, symmetric plastic design and color schemes make this an ideal choice whether your customers have a light décor in their hallways, offices, stainless steel kitchens and garages or are just looking for something a little more rugged for their warehouses.

The center plug can be emblazoned with your dealer logo to help build your brand, increase your advertising exposure and serve as a referral tool. You can offer customization to the end-user as well as custom-programming the zones (e.g. Jennifer’s Bedroom, Garage Door, etc.), so they know the exact nature and location of an alarm—allowing them to react quickly.

The vivid, negative-mode display and negative-etched keys give the keypad a little more of the cool factor and increase visibility in a darker area or from a distance. The four function keys are easily accessible and can be programmed for quick arming, controlling lights, opening a garage door, panic situations, health emergencies and much more. Self-adhesive labels are included.

Features

  • New symmetric design for a higher-end look
  • Silver and black style is ideal for new applications like stainless steel kitchens, warehouses and garages (option in white and grey; 6460W)
  • Negative-etched keys and vivid, negative-mode display for a contemporary, unique style
  • Customizable plug for dealer logo
  • Customizable zones to simplify end-user operation
  • Four programmable function keys
  • Speaker with audible beeps to indicate system status, exit/entry delay and alarm situations
  • Large, 32-character display for greater visibility
  • LED indicators for system (Armed and Ready to Be Armed)

Product Documentation


Title   Size Date
6271C 6460 - Premium Keypad Family - Your Keys to Success PDF 544.64 KB 09/16/2011
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
VISTA Plus Series Information for Security Dealers PDF 1294.74 KB 07/02/2015
Welcome Home Brochure PDF 443.03 KB 07/27/2016
6460S W Data Sheet PDF 61.72 KB 09/16/2011
6460S W Commercial Dealer Sell Sheet PDF 71.43 KB 09/16/2011
6460S W Commercial Mailer PDF 220.74 KB 09/16/2011
6460S W Commercial Sell Sheet PDF 67.99 KB 09/16/2011
6460S W Dealer Sell Sheet PDF 71.43 KB 09/16/2011
6460S W Residential Mailer PDF 216.16 KB 09/16/2011
6460S W Residential Sell Sheet PDF 65.05 KB 09/16/2011
Ordering Information

Part No. Description
6460S Silver and Black Custom Alpha Keypad
6460W White and Grey Custom Alpha Keypad

Product Search

Search by product name