Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

6160

6160

Description

The 6160 Deluxe Keypad is easy to install and simple to use. The attractive white console blends with any décor and features a contoured, removable door that conceals illuminated soft-touch keys. The 6160 also features a new larger and brighter 32-character display with easy-to-read plain-English status messages.

The oversized function keys are easily accessed even when the keypad door is closed, and can be programmed for fire, burglary, personal emergencies and other operations. Colored self-adhesive labels are included.

Features

  • Large, easy-to-use keypad
  • Keys continuously backlit for greater visibility
  • Speaker with audible beeps to indicate:
    - System status
    - Entry/exit delay
    - Other alarm situations
  • Zones and system events displayed in plain English
  • No confusing blinking lights
  • Four programmable function keys
  • System functions clearly labeled
  • Functions performed by just entering security code plus command
  • White with removable door blends with any décor

Product Documentation


Title   Size Date
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
6160 Data Sheet PDF 56.30 KB 09/16/2011
Commercial Keypad Data Sheet PDF 276.52 KB 09/16/2011
6160 End User Data Sheet PDF 129.61 KB 09/16/2011
6160 End User Mailer PDF 310.31 KB 05/05/2014
Sales Sheet - One Minute Sell PDF 265.74 KB 04/25/2012
VISTA ICM Wiring Diagram PDF 92.38 KB 09/16/2011
Ordering Information

Part No. Description
6160 Alpha Display Keypad

Product Search

Search by product name

 

More Info

Demos

Product Drawings

6160 Front DWG