Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

6165EX

6165EX

Description

Honeywell’s 6165EX Custom Alpha Keypad is compact in size with a portrait style design to fit more applications and has an attractive white console that blends in perfectly with any décor. The 6165EX features a custom alpha backlit display, where end-users can personalize each zone, making system operation easy. The 6165EX can display three-digit zone numbers for use with higher-end systems and contains a contoured, removable door that conceals soft-touch illuminated keys.

The 6165EX programs and displays exactly like the 6160 keypad, making installation, training and operation simple. There are four, fully programmable function keys that can be customized for quick arming, controlling lights and garage doors and panics to alert fire, police, medical or other emergency response personnel. Colored, self-adhesive labels are included for the function keys.

Features

  • Compact size
  • Portrait style
  • Custom Alpha, 32 character display
  • Tamper for supervision
  • Displays three-digit zone numbers
  • Soft-touch keys are continuously backlit for greater visibility
  • Piezoelectric sounder with audible beeps to indicate:
    - System status
    - Entry/exit delay
    - Other alarm situations
  • Four fully programmable function keys
  • Removable white door blends with any décor
  • Single-button function keys for quick operation
  • Fully compatible with all VISTA PLUS controls
  • System functions are clearly labeled on the front plastic

Product Documentation


Title   Size Date
Ads
Narrow Minded 307.93 KB 04/21/08
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
6165EX Data Sheet PDF 181.34 KB 09/16/2011
CSFM listing PDF 171.08 KB 05/29/2013
6165EX Flyer PDF 90.95 KB 09/16/2011
Ordering Information

Part No. Description
6165EX Custom Alpha, 32-character Display, Portrait Style Keypad

Advertisements
Introducing the 6149EX and 6165EX Slimline Portrait KeypadsNarrow Minded
View as PDF  Advertisement
View the Video

Slimline Portrait Keypads - Click to view the video

 

Product Search

Search by product name