Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

6160

6164US

Description

Honeywell’s 6164US Custom Alpha keypad with four integrated hardwired zones helps reduce install, material and inventory costs. This keypad is ideal for applications where you need to protect areas like a front door or foyer without incurring the costs of hardwiring that point back to the control panel. The 6164US also has an on-board relay to help facilitate lighting and garage door control.

Features

  • Custom alpha display
  • Four hardwired zones built-in
  • One on-board relay
  • Keys continuously backlit for greater visibility
  • Speaker with audible beeps to indicate:
    - System status
    - Entry/exit delay
    - Other alarm situations
  • Zones and system events displayed in plain English
  • No confusing blinking lights
  • Four programmable function keys
  • System functions clearly labeled
  • Functions performed by just entering security code plus command
  • White with removable door blends with any décor

Product Documentation


Title   Size Date
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
6164US Data Sheet PDF 43.47 KB 09/10/2014
6164US Data Sheet - Canada PDF 66.97 KB 09/10/2014
CSFM listing PDF 171.08 KB 05/29/2013
Ordering Information

Part No. Description
6164US Custom alpha display keypad with four integrated hardwired zones

Product Search

Search by product name