Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

6151

Description

Honeywell’s 6151 Fixed-English keypad with an integrated hardwired zone helps reduce install, material and inventory costs. This keypad is ideal for applications where you need to protect areas like a front door or foyer without incurring the costs of hardwiring that point back to the control panel.

Features

  • Fixed English display keypad
  • One hardwired zone built-in
  • Soft-touch rubber keys, continuously backlit for greater visibility
  • Fully compatible with all VISTA controls
  • Piezo electric sounder with audible beeps to indicate:
    - System status
    - Entry/exit delay
    - Other alarm situations
  • System status displayed in fixed English
  • No confusing blinking lights
  • Four programmable function keys
  • System functions clearly labeled
  • Functions performed by just entering security code plus command
  • White with removable door, blends with any décor

Product Documentation


Title   Size Date
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
Welcome Home Brochure PDF 443.03 KB 07/27/2016
6151 Data Sheet PDF 133.22 KB 09/16/2011
Ordering Information

Part No. Description
6151 Fixed-English display keypad with an integrated hardwired zone

Product Search

Search by product name