Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

6160V
Talking Alpha Display Keypad

Description

The 6160V Talking Alpha Display Keypad is easy to install and simple to use. It takes the guesswork out of operating a security system by speaking system status and zone information in plain English. Homeowners can also use the 6160V to record and playback voice messages.

The attractive white console blends with any décor, and features a contoured, removable door that conceals illuminated soft-touch keys. The oversized function keys remain easily accessible even when the keypad door is closed.

The 6160V also has a new larger and brighter 32-character display with easy-to-read plain-English messages.

Features

  • Speaks system status and zone information
  • Zones and system events displayed in plain English
  • Family message center
  • Large, easy-to-use keypad
  • No confusing blinking lights
  • Four programmable function keys
  • Keys continuously backlit for visibility
  • White with removable door; fits any décor

Product Documentation


Title   Size Date
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
6160V Data Sheet PDF 403.89 KB 12/01/2015
Canadian Data Sheet PDF 56.55 KB 09/16/2011
Commercial Keypads Data Sheet PDF 276.52 KB 09/16/2011
CSFM listing PDF 171.08 KB 05/29/2013
One Minute Sell PDF 143.26 KB 09/16/2011
Users Guide PDF 121.22 KB 06/11/2012
6160V End User Mailer PDF 381.92 KB 09/16/2011
6160V End-user Sell Sheet PDF 56.21 KB 12/07/2015
6160V Flyer PDF 265.58 KB 04/25/2012
Ordering Information

Part No. Description
6160V Talking Alpha Display Keypad

Advertisements
Talk About Opportunity! - Voice Keypads Advertisement
View as PDF  Advertisement

Product Search

Search by product name

 

More Info

Demos

Product Drawings

6160V Front View DWG