Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

Tuxedo Touch from Honeywell Security

Tuxedo Touch™

Description

Honeywell’s Tuxedo Touch is a 7", high-resolution graphic touchscreen that functions as an integrated security system, home controller, camera viewer and digital picture frame in one. It is a cost-effective way to capture new markets by seamlessly integrating on-site security with cameras and Z-Wave® enabled thermostats, lights, locks and shades.

A built-in web server lets end-users control Tuxedo Touch anywhere in their home and view live video on up to four local cameras per screen on an iPhone®, iPad®, Android™, BlackBerry®, Internet TV or any compatible wireless mobile device.* Use either Wi-Fi or Ethernet to connect to the premises LAN.

Whether controlling the security system or other functions within the home, the large graphic icons—which also match the Honeywell Total Connect™ Remote Services interface— simplify operation. Homeowners can control their security system, lights, locks and thermostats, and receive eventdriven alerts remotely with Honeywell Total Connect—a great RMR opportunity. They can also view live look-in video and receive video notifications.

A digital picture frame feature can be managed by end-users with the simple insertion of an SD card—letting them create cinema-quality slideshows right at the Tuxedo Touch display. A choice of white or silver/black blend with any décor.

Tuxedo Touch is available in English, French Canadian and Spanish language options, with voice annunciation of alarm status (English only).

Features

Features:

  • 7" color widescreen display
  • 800 x 480 resolution TFT display with 16 million colors
  • Centralized control of security system, video cameras, Z-Wave enabled thermostats, lights, locks and more from your Tuxedo Touch
  • Use either Wi-Fi or Ethernet to connect to the premises LAN
  • View up to four IP cameras at once on the Tuxedo Touch display
  • Built-in web server allows for local control of your Tuxedo Touch system through any Wi-Fi enabled device (smartphone, iPad, iPhone, PC, Internet TV)
  • Intuitive, easy to use interface with large icons and menu driven navigation
  • Fully compatible with Honeywell Total Connect
  • Icons match Honeywell Total Connect interface to help up-sell remote services
  • Z-Wave controller built-in
  • Supports up to 232 Z-Wave devices
  • Most Z-Wave enabled thermostats, locks, lights and shades are compatible (see compatibility charts)
  • Manage energy costs with customized scenes that can control Z-Wave enabled thermostats and lights based on system events or time and day (up to 10 scenes)
  • View your local weather right on the keypad
  • Customizable displays:
    - Dealer logo and company information can be customized on the homescreen
    - Digital picture frame slideshow adds around the clock end-user value
    - Video player creates digital billboard or training vehicle for your business needs
  • Sunrise/Sunset — Scenes automatically update based on sunrise and sunset times
  • RIS support — Z-Wave devices can activate by triggering 5800 Series zones/devices
  • Voice annunciation of the type and location of alarm so end-users can act quickly in an emergency (English only)
  • Three different languages can be displayed (English, French Canadian and Spanish)
  • Family message center lets users record and playback messages
  • Available in two colors (white and silver)
  • Embedded training videos inside the keypad
    - Tuxedo Touch sales video
    - Programming Z-Wave device into Tuxedo Touch training video
    - Programming Z-Wave scenes in Tuxedo Touch
    - How to use web server for local Wi-Fi enabled device control training video
    - How to customize homescreen for dealer, digital picture frame and video viewer training video
    - How to install and program IP cameras training video

*iPhone and iPad are registered trademarks of Apple® Inc. All other trademarks are properties of their respective owners.

Product Documentation

For product-specific literature, see list below.
For related marketing materials, click here.

Title   Size Date
E-Mon Energy Monitoring Solutions Brochure PDF 312.53 KB 08/01/2013
Graphic Touchscreen Keypad PDF 524.07 KB 08/01/2013
Honeywell Keypad Family PDF 190.44 KB 08/01/2013
Kwikset Lock Compatibility Brochure PDF 723.22 KB 08/01/2013
Leviton Z-wave Products Brochure PDF 778.98 KB 08/01/2013
Tuxedo, Sensor and Accessories PDF 466.20 KB 08/01/2013
Tuxedo Touch Commercial End-user Brochure PDF 841.58 KB 08/01/2013
Tuxedo Touch Commercial End User Spanish Brochure PDF 823.82 KB 01/14/2014
Tuxedo Touch Dealer Brochure PDF 894.90 KB 08/01/2013
Tuxedo Touch Dealer Spanish Brochure PDF 867.88 KB 04/15/2014
Tuxedo Touch Residential End-user Brochure PDF 912.01 KB 08/01/2013
Tuxedo Touch Residential End User Spanish Brochure PDF 865.24 KB 04/15/2014
VISTA Plus Series Information for Security Dealers PDF 1230.95 KB 08/01/2013
Yale Lock Compatibility Brochure PDF 6613.06 KB 08/01/2013
Cartão de Referência Rápida SIA CP-01 PDF 30.10 KB 09/11/2013
CP01 Quick Refference Chart PDF 40.48 KB 08/01/2013
L5100 Z-Wave Compatibility Chart PDF 61.02 KB 01/23/2014
CSFM listing PDF 171.08 KB 08/01/2013
Tuxedo Touch Commercial Data Sheet PDF 224.79 KB 08/01/2013
Tuxedo Touch Commercial French Data Sheet PDF 224.52 KB 02/18/2014
Tuxedo Touch Commercial Spanish Data sheet PDF 135.88 KB 01/14/2014
Tuxedo Touch Residential Data Sheet PDF 223.59 KB 08/01/2013
Tuxedo Touch Residential French Data Sheet PDF 222.67 KB 02/18/2014
Tuxedo Touch Residential Spanish Data sheet PDF 617.66 KB 01/14/2014
Tuxedo Guía del usuario PDF 5698.69 KB 09/11/2013
Tuxedo Guia do usuário PDF 5666.59 KB 09/11/2013
Tuxedo Guide de l’utilisateur PDF 5650.21 KB 09/11/2013
Tuxedo User Guide PDF 5231.91 KB 08/01/2013
Business Control Solutions PDF 296.03 KB 08/01/2013
Commercial Business Control Solutions PDF 1094.24 KB 11/20/2013
Getting the Most Out of Your Security System - Commercial PDF 540.74 KB 03/05/2014
Getting the Most Out of Your Security System PDF 524.84 KB 08/01/2013
Home Control Solutions PDF 1065.57 KB 08/01/2013
Leviton Vizia RF - Energy Savings PDF 1779.07 KB 08/01/2013
Leviton Vizia RF - Line Card PDF 1261.31 KB 08/01/2013
Leviton Vizia RF - Security Lighting PDF 1351.52 KB 08/01/2013
Tuxedo Touch Direct Mailer PDF 647.89 KB 08/01/2013
Tuxedo Touch HVAC Partner Letter PDF 28.65 KB 08/01/2013
Tuxedo Touch Kwikset Tri-fold PDF 446.28 KB 08/01/2013
Non Alarmnet Compatible IP Cameras PDF 325.63 KB 08/01/2013
Tuxedo Touch Support Training Videos PDF 38.71 KB 08/01/2013
Ordering Information

Part No.  Description 

TUXW Color Graphic Voice Touchscreen Security Keypad and Home Controller (White
TUXS Color Graphic Voice Touchscreen Security Keypad and Home Controller (Silver)
TUXWIFIW Color Graphic Voice Touchscreen Security Keypad and Home Controller with Integrated Wi-Fi (White)
TUXWIFIS Color Graphic Voice Touchscreen Security Keypad and Home Controller with Integrated Wi-Fi (Silver)
WG-1103 (CM)/ WG-3103 (CMP) Genesis Series Cable (Standard Four-wire Connection)
WG-1133 (FT4)/ WG-3103 (FT6) Genesis Series Cable (Standard Four-wire Connection) - Canada

Advertisements
touch of brilliance - Tuxedo Touchtouch of brilliance - Tuxedo Touch
View as PDF  Advertisement

Product Search

Search by product name

 

Where to Buy

ADI - Buy Now

Award

MIA
2013 Winner