Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

6280W/6280S

6280W/6280S

Description

Honeywell’s feature-rich 6280 Color Graphic Voice Touchscreen Keypad family gives you the opportunity to close more sales, increase retention and capture new markets.* They feature a high-resolution 7" widescreen TFT display that doubles as a digital picture frame. There is a choice of silver and white color schemes, three language options and voice annunciation of alarm conditions. The new intuitive user interface features icons and menus that make system operation easy to navigate. The 6280 uses the same icons as Honeywell Total Connect™ Remote Services, helping to reduce end-user training and costly false alarms.

The digital picture frame and video viewer features let end-users create slideshows and view home movies on the brilliant, high resolution TFT display. Homeowners can customize the slideshow with family photos, vacation pictures and more.

The choice of two color housings and three languages (ideal for homes with multilingual members) opens up new opportunities and markets that previously were untapped. Silver blends perfectly in stainless steel kitchens and garages. White, a popular classic choice, blends seamlessly with lighter décors.

To help you close more sales, Honeywell has created a handheld demo (6280WHD) that includes a sales informercial video that highlights the features and end-user benefits of the 6280. The video can be played by simply pressing a button.

*Voice annunciation option in English only.

Features

Features

  • High-resolution, 7" widescreen 800 x 480 TFT display
  • 16 million colors capability to display vivid images
  • Intuitive touchscreen display with icons and menu driven prompts (English only)
  • Digital picture frame, slideshow or home movies through standard SD card
  • Available in two colors
    - Silver: Ideal for kitchens with stainless steel appliances, garages and basements
    - White: Blends seamlessly with most lighter décors
  • Three languages can be displayed
    - English
    - Spanish (Latin American)
    - French Canadian
  • Voice annunciation of type and location of alarm (English only)
  • Family message center that lets end-users record and playback messages
  • Entry/Exit countdown displayed
  • Authorized end-user can easily add or delete user codes
  • View zone lists with status
  • End-user can quickly and easily bypass zones
  • Embedded infomercial video in keypad to help in the sales process

Product Documentation


Title   Size Date
6280 Graphic Touchscreen Keypad Brochure PDF 524.07 KB 09/19/2013
Honeywell Keypad Family PDF 1329.94 KB 09/08/2016
Welcome Home Brochure PDF 443.03 KB 07/27/2016
Cartão de Referência Rápida SIA CP-01 PDF 30.10 KB 09/10/2013
CP01 Quick Refference Chart PDF 40.48 KB 10/17/2011
6280 Commercial Data Sheet PDF 65.24 KB 06/19/2013
6280 Residential Data Sheet PDF 61.47 KB 06/19/2013
CSFM listing PDF 171.08 KB 05/29/2013
6280 Guía del usuario PDF 2289.41 KB 04/09/2014
6280 Guide de l’utilisateur PDF 2278.17 KB 04/09/2014
6280 User Guide English PDF 2250.94 KB 04/09/2014
6280 Mailer PDF 504.68 KB 09/06/2012
Ordering Information

Part No. Description
6280W White Color Graphic Touchscreen Keypad with Voice
6280S Silver Color Graphic Touchscreen Keypad with Voice

Product Search

Search by product name