Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

719

Description

719 Self-contained Electronic Siren

15 watt power rating

Protective cabinet available (742BE)

  • Combination speaker and siren driver
  • Dual tone - warble and steady
  • 6 to 12  volt DC power input
  • Small size - 5" diameter
  • Indoor or outdoor use
  • Weather resistant, high impact construction
  • Also available 705-820 20 watt speaker made of durable ABS plastic
  • 15 watt power rating
  • Protective cabinet available (742BE)

Product Documentation


Title   Size Date
Feature Matrix PDF 31.12 KB 09/16/2011
Sirens, Speakers, Bells and Strobes Chart PDF 327.70 KB 11/08/2013
Ordering Information

Part No. Description
719 Electronic siren
742BE Cabinet for 719, beige
955WH Tamper switch
28-2 Bracket for tamper
705-820 8 ohm, 20 watt speaker
735BE 705-820 in cabinet with tampers
742BE Cabinet only

Product Search

Search by product name

 

Support Materials

719 Dimensions