Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

748LC

Description

Dual Tone Siren

  • Low current draw, 550mA @ 12VDC (112db)
  • Smaller - mounts directly to wall or 4 electrical box
  • Dual tone output - steady and warble
  • Ready to mount - no disassembly required
  • Tamper proof and weather resistant
  • Attractive, can be used indoors or outdoors
  • Snap on trim ring conceals screws

Features

Self Contained Indoor Siren

At 112 db, the 748LC is the loudest self-contained siren you can buy today. The fully tampered and weather-resistant 748LC mounts directly to a 4" electrical box or wall -- eliminating the need for a cabinet. Priced below other sirens, the compact design of the attractive 748LC makes installation easier than ever before -- indoors or out.

The ASC Edge
  • Significantly louder 112db output
  • Smaller...mounts directly to wall or standard 4" electrical box
  • Dual tone output...steady and warble
  • Ready to mount...no disassembly required
  • Tamper proof and weather resistant
  • Attractive, can be used indoors or outdoors

Product Documentation


Title   Size Date
Feature Matrix PDF 31.12 KB 09/16/2011
Sirens, Speakers, Bells and Strobes Chart PDF 327.70 KB 11/08/2013
Ordering Information

Part No. Description
748LC Dual tone siren

Product Search

Search by product name

 

Support Materials

748(LC) / 749 Dimensions