Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

WAVE2PD / 747PD

Description

Honeywell’s Piezo Dynamic (PD) WAVE2PD and 747PD Sirens produce traditional “speaker” sound while drawing 1/4 the current of typical sirens. This allows multiple devices to be installed on the same alarm panel without the need for additional hardware, costs and labor.
The sirens feature a sleek, lightweight design, an easy-to-wire terminal block and a hinged case cover. The WAVE2PD and 747PD Sirens are globally compliant and UL approved and ideal for residential application.

Features

  • Low current draw lets you add additional sirens in areas like basements, garages, hallways and more
  • Two tones to choose from: Steady and Warble
  • Lightweight ABS plastic case is less than half the weight of standard sirens
  • Enclosed PCB to protect components
  • Easy-to-wire terminal block eliminates the need to splice and crimp wire
  • Hinged case cover with elliptical mount holes provide installation convenience
  • Tampered versions available to provide an added level of protection and meet global requirements
  • Compatible with LYNX control panels
  • Large wiring channel provides plenty of room for wire

Product Documentation


Title   Size Date
Advertisement PDF 820.29 KB 09/16/2011
Feature Matrix PDF 31.12 KB 09/16/2011
Piezo Dynamic Series Data Sheet (WAVE2PD, 747PD) PDF 87.89 KB 09/16/2011
Sirens, Speakers, Bells & Strobes Wall Chart PDF 327.70 KB 11/08/2013
Ordering Information

Part No. Description
WAVEPD Piezo Dynamic Siren
WAVEPDT Piezo Dynamic Siren with Tamper
747PD Piezo Dynamic Siren
747PDT Piezo Dynamic Siren with Tamper

Advertisements
Sounds Like Opportunity!
View as PDF  Advertisement

Product Search

Search by product name