Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5877GDPK

5877GDPK

Description

5877GDPK Garage Door Control Kit for LYNX Touch 5200 and LYNX Touch 7000 Home and Business Control Systems

The 5877GDPK kit works in conjunction with the LYNX Touch 5200 and LYNX Touch 7000 self-contained home/business control systems and Honeywell Total Connect® Remote Services. Utilizing the 5877GDPK kit residential and small business customers can easily control up to three garage doors per system and know if they are opened or closed locally at the touchscreen and remotely with Honeywell Total Connect.

The 5877GDPK includes the 5877 Relay Receiver and a SSA1 Z-Wave™ Wireless Strobe/Sounder. It is for use in conjunction with the LYNX Touch 5200 and LYNX Touch 7000, to provide an audible and visible warning that the garage door opener is being activated.

If the system has been equipped for garage door control, installation of both the 5877 and SSA1 is required for remote unattended garage door control. The installation of a 5822T Tilt Sensor or Door/Window Transmitter (e.g. 5816), allows the system to provide the status of up to three garage doors per system (one transmitter per door).

The security system can be armed when the garage door is open, and once the garage door has been closed, it will automatically become part of the protected area. It can also be programmed for monitoring only without providing burglary protection. The panel also features the option to automatically close the garage door(s) if left open for more than a specified (programmable) period of time or at a specified time.

Notes:

  1. The system must be equipped with the L5100-ZWAVE Home Automation Module.
  2. The 5877GDPK is not compatible with:
    - Chamberlin/Lift Master MyQ technology (including, but not limited to, models 8550, 8360 and 8500).
    - One piece or swinging garage doors.
  3. Do not use LYNX Touch 5200 and LYNX Touch 7000 with the 5877 GDPK garage door automation with any garage door opener that lacks the safety features required by U.S. federal safety standards (this includes any garage door opener model manufactured before January 1, 1993). A garage door opener that cannot detect an object and stop and reverse the door – does not meet current U.S. federal safety standards. All components of the 5877 GDPK must be used to ensure that your garage door opener properly signals before unattended door operation. For more information, please consult your garage door opener manual.
  4. Both the 5877 Relay Receiver and the SSA1 Strobe/Sounder must be installed.
  5. One 5877GDPK is needed per garage door opener.

Product Documentation


Title   Size Date
LYNX Touch Garage Door End-user Brochure PDF 544.97 KB 07/08/2016
Ordering Information

Part No. Description
5877GDPK Pre-packaged Garage Door Control Kit (includes 5877 Relay Receiver and Z-Wave Strobe/Sounder)

Product Search

Search by product name