Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

ECP-ISO

Description

The ECP Isolator is designed to isolate burglary devices from fire devices on the ECP bus, so that a trouble on the burglary side of the bus will not affect the operation of fire devices. It can also be used in any system to prevent wire shorts or grounds from interfering with operation on another wired branch on the bus.

Features

  • Helps to maintain the operation of near-side isolated equipment such as fire keypads and communicators in the event of shorts or grounds on the extended ECP bus.
  • Required for commercial fire alarm systems installed as combination fire/burglary systems, or other high-security applications where isolation is required.

Product Documentation


Title   Size Date
UL UOXX Listing Sheet PDF 20.49 KB 08/09/2013
Expansion & Accessories for Residential & Commercial Control PDF 1235.55 KB 09/16/2011
ECP-ISO Data sheet PDF 271.90 KB 09/16/2011
Ordering Information

Part No. Description
ECP-ISO ECP Isolator

Product Search

Search by product name

 

Support Materials

Wiring Diagram