Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

4297

4297
Extender module

Description

Isolation / Extender Module

The 4297 V-Plex Loop Isolation/Extender Module offers dual benefits for commercial applications. As an isolation module, the 4297 allows installers to group selected zones on one loop. For example, fire and burglary zones may be grouped separately; essentially isolating one from another. This isolation feature prevents failure in one loop from compromising the integrity of any other loop. The 4297 Module also gives installers the flexibility to extend system-wide wiring capability, from approximately 4000 ft to 8000 ft., without the added expense of additional hardware or control panels.

  • Isolate open and short circuit faults from main V-Plex loop
  • Provides additional V-Plex loop current
  • V-Plex loop isolation between primary and extended loop
  • Fully supervised
  • Separate DC input, no current drain from primary V-Plex loop
  • Monitors DC power input

Product Documentation


Title   Size Date
UL UOXX Listing Sheet PDF 20.49 KB 08/09/2013
Expansion & Accessories for Residential & Commercial Control PDF 1235.55 KB 09/16/2011
V-Plex Addressable Technology PDF 593.39 KB 09/15/2011
V-Plex Family - Scalable Solutions PDF 1070.13 KB 11/07/2012
Ordering Information

Part No. Description
4297 Extender module

Product Search

Search by product name