Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

4193SNP

4193SNP

Description

This zone input device is an addressable two-zone input expander for Honeywell V-Plex® addressable systems. It is ideal for systems where additional zone inputs are required. The device provides a supervised and unsupervised zone that is compatible with any conventional detection device providing a dry contact output. Examples of these devices are door and window contacts, motion, glass, smoke and heat detectors, Fire Pull Stations and help-request buttons. It can also be used to monitor machine status outputs for normal, trouble and alarm status, environmental conditions and in other critical status applications.

Features

  • Can be located anywhere along the two-wire addressable V-Plex® bus
  • Converts any conventional detection device to an addressable device. Conventional detector must provide dry-contact output.
  • System automatically learns device serial number so no DIP switch addressing is required
  • Small size fits easily into most sensing detector enclosures or splice boxes
  • Two zone inputs: one supervised with 10K EOL resistor, one unsupervised loop
  • Loop 1 provides a broad, 300 ohm tolerance
  • Supervised for open, shorted or normal circuit conditions
  • UL Listed for commercial burglary and fire alarm applications

Product Documentation


Title   Size Date
UL UOXX Listing Sheet PDF 20.49 KB 08/09/2013
V-Plex Addressable Technology PDF 593.39 KB 09/15/2011
V-Plex Family - Scalable Solutions PDF 1070.13 KB 11/07/2012
Ordering Information

Part No. Description
4193SNP Two-zone input expander

Product Search

Search by product name