Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

4232CBM Connected building module

4232CBM
Connected building module

Description

Honeywell’s 4232CBM Connected Building Module is designed to support VISTA security panels with a variety of Honeywell and third-party hardware and software products. This module is intended for applications such as home or building automation. It enables communication between products by providing high-speed RS232 and RS422 serial interfaces for connection to external systems and a standard four-wire ECP interface for connection to the security control panel.

Features

  • Mounts directly in control panel cabinet using double-sided tape (included)
  • Three-wire RS232 or four-wire RS422 interface to external equipment
  • Four status LEDs for system troubleshooting
  • Driver software is required to use this module; this software is provided separately. To obtain drivers, consult the third party vendor with whom you need to work.

Product Documentation


Title   Size Date
Lutron Dealer Brochure PDF 251.27 KB 09/04/2013
Lutron End User Brochure PDF 279.12 KB 09/04/2013
Savant Systems Dealer Brochure PDF 336.63 KB 01/29/2014
Supported Third Party Vendors list PDF 151.50 KB 07/12/2016
4232CBM Data sheet PDF 68.36 KB 08/13/2013
4232CBM French Data Sheet PDF 65.32 KB 04/11/2013
Control 4 4232CBM FAQs PDF 51.07 KB 08/19/2013
Lutron RadioRA 2 4232CBM FAQs PDF 271.22 KB 08/19/2013
Savant Systems 4232CBM FAQs PDF 44.21 KB 01/29/2014
URC 4232CBM FAQs PDF 58.05 KB 03/31/2014
4232CBM Control 4 Dealer Brochure PDF 162.83 KB 09/16/2011
4232CBM Control 4 End User Brochure PDF 278.71 KB 09/16/2011
Ordering Information

Part No. Description
4232CBM Connected building module

Product Search

Search by product name