Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

AVS - AUDIO VERIFICATION SYSTEM

AVS

Description

Honeywell’s Audio Verification System (AVS) increases the value of every sale by providing an unmatched level of comfort and added protection for your customers. The AVS two-way voice technology gives you a valuable opportunity to earn additional recurring monthly revenue (RMR) and reduce false alarm cost by providing instant communication between end-users and control station operators during an emergency—giving your customers peace of mind when they need it most.

The enhanced sound quality (87 dB) is the best in the industry when compared to other two-way voice offerings and allows for clearer communication between the end-user and central station during an emergency. It also increases the area covered on the premises to ensure there are no dead spots.

The AVS helps to reduce installation costs by connecting quickly and easily to Honeywell VISTA systems and by allowing the AVS control to mount directly inside the VISTA cabinet—eliminating the time and space needed to install a second control cabinet. Both the AVS control and AVST voice station connect via the four-wire ECP bus for faster and easier wiring.

Features

  • Two-way voice communication over GSM (compatible with GSMV) or Telco during the event of an alarm allows central station operators to talk directly to end-users and vice-versa
  • AVST voice station superior sound quality (87 dB)
  • ECP four-wire support on base control and voice station designed for faster and easier wiring (compatible with VISTA-21iP, VISTA-20P [Rev 7 or higher] and VISTA-15P [Rev 6 or higher] controls)
  • AVS base control mounts directly inside VISTA cabinet
  • Special wiring cord (620-1) for control to control ECP connection

Product Documentation


Title   Size Date
Expansion & Accessories for Residential & Commercial Control PDF 1235.55 KB 09/16/2011
Security and Convenience Accessories Brochure PDF 220.99 KB 09/02/2016
Security and Convenience Accessories Brochure - Canada PDF 1158.43 KB 08/11/2016
Security and Convenience Accessories Brochure - French PDF 1146.75 KB 07/29/2016
Security and Convenience Accessories Brochure - Portuguese PDF 734.67 KB 09/19/2014
Security and Convenience Accessories Brochure - Spanish PDF 1775.04 KB 09/17/2014
AVS Datasheet PDF 39.74 KB 09/16/2011
AVS Owners Manual PDF 112.37 KB 06/15/2015
AVS Dealer Sell Sheet PDF 128.18 KB 09/16/2011
AVS End User Sell Sheet PDF 899.28 KB 09/16/2011
Ordering Information

Part No. Description
AVS Audio Verification System (includes PCB and AVST)
AVST Audio Verification Station
5802MN Panic Button – Single-Button
5802MN2 Panic Button – Two-Button
GSMV-Audio Two-Way Voice Audio Cable

Product Search

Search by product name