Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

VA8200

Description

Panel Linking  Module

The VA8200 Panel Linking Module (PLM) allows up to eight VISTA-128BP/128FBP or VISTA-250BP/250FBP commercial alarm control panels to be linked together. Panel Linking allows multiple users to arm, disarm and check status of any partition, for any panel, all from one location. Each module connects to the ECP bus on the control panel, and communicates to other PLMs via the RS-485 bus (three wire twisted cable).

Features

  • Control multiple systems, partitions or even buildings from one central location
  • Up to eight systems can be linked together
  • Modules are supervised with local annunciation, central station reporting and/or paging service
  • Total wire run between PLM’s can be up to 4000 feet max.
  • Easy connection to the control panel via ECP bus
  • Up to 50 users may be authorized to access other control panels in the network

Product Documentation


Title   Size Date
Expansion & Accessories for Residential & Commercial Control PDF 1235.55 KB 09/16/2011
VA8200 VA8201 Brochure PDF 76.64 KB 09/16/2011
Ordering Information

Part No. Description
VA8200 Panel Linking Module

Product Search

Search by product name